Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters107-3404: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters107-3404: Bucket Adapter
107-3404: Bucket Adapter

Cat® Weld-On J400 Flushmount Adapter

Brand: Cat

Product Images
107-3404: Bucket Adapter
107-3404: Bucket Adapter
107-3404: Bucket Adapter
107-3404: Bucket Adapter
107-3404: Bucket Adapter
107-3404: Bucket Adapter

Cat® Weld-On J400 Flushmount Adapter

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 107-3404

Units of Measure

USMetric
Position: Center
Type: Flushmount
Abrasion Resistant Material: Standard Option
Adapter Size: J400
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 17.461
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J400
Width (mm): 90.0
Bottom Strap Length (mm): 0.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Bottom Strap Length (in): 0.0
Base Edge Thickness Class: 40/45/50
Series: J Series
Overall Length (mm): 443.5
Machine: Loader
Width (in): 3.543
View More
Compatible Models for part number 107-3404

BUCKET

BUCKET

WHEEL LOADER

980G II 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced