Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth8E-4402: Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth8E-4402: Bucket Tip
8E-4402: Bucket Tip

Cat® J400 Heavy Duty Loader Bucket Tip

Brand: Cat

Product Images
8E-4402: Bucket Tip
8E-4402: Bucket Tip
8E-4402: Bucket Tip
8E-4402: Bucket Tip
8E-4402: Bucket Tip
8E-4402: Bucket Tip

Cat® J400 Heavy Duty Loader Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-4402

Units of Measure

USMetric
Tip Size: J400
Tip Length (mm): 277.0
Wear or Durability: Standard
Overall Length (in): 10.906
Size: J400
Rear Width (mm): 118.4
Front Width (in): 3.976
Front Width (mm): 101.0
Shape: Heavy Duty
Rear Width (in): 4.661
Series: J Series
Rear Height (mm): 132.0
Overall Length (mm): 277.0
Rear Height (in): 5.197
View More
Compatible Models for part number 8E-4402

EXCAVATOR

330-A 322B L 330 L 345B II 330-A L 325-A LN 325B LN 320-A L 325-A FM L 325B L 329D L 325D L 330C LN 320B 320-A S 320C 330-A L 320D 320-A N 324D 330 LN 325-A 325 L 322B LN 326D L 330C L 320B FM LL 320B S 322N 330-A LN 320B N 320D L 320B L 325 LN 322-A LN 325-A L 322 LN 325C L 245D 320B LL 330B 330C 322B 322C 320-A 322-A 323D L 320 L 322 L 329D 325B 330B L 324D L 330B LN 322-A L 322-A N 325C 325D

WHEEL LOADER

980G II 980H 980G 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced