Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies108-0954: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
108-0954: Link Assembly
108-0954: Link Assembly

Cat® Link Assembly 5 Tooth Master, 44 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Product Images
108-0954: Link Assembly
108-0954: Link Assembly

Cat® Link Assembly 5 Tooth Master, 44 Sections, Press Fit, SALT, 171.07mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
108-0954
This part:
108-0954: Link Assembly
Link Inside Spread Sprocket (in)

2.583

Link Inside Spread Roller (in)

2.941

Rail To Bushing OD (in)

1.209

Description

Cat® Link Assembly 5 Tooth Master, 44 Sections, Press Fit, SALT, 171.07mm Track Pitch

228-2744
This part:
228-2744: Link Assembly
Link Inside Spread Sprocket (in)

2.748

Link Inside Spread Roller (in)

2.945

Rail To Bushing OD (in)

0.972

Description

Cat® Link Assembly 5 Tooth Master, 44 Sections, Press Fit, SALT, 171.07mm Track Pitch

Related parts
228-2743
228-2743: LINK AS-TRAC
Check Price
227-9960
227-9960: Link Assembly
Check Price
108-0953
108-0953: Link Assembly
Check Price
108-0955
108-0955: Link Assembly
Check Price
227-9976
227-9976: Link Assembly
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert