Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-7411: 5.33 x 177.17mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-7411

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 177.17
Inside Diameter (in): 6.975
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 365
View More
Compatible Models for part number 109-7411

PUMPER

SPS343 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516B 3516C XQC1200 PP3516 XQC1600 PM3508 PM3516 PM3512 C18

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 3508B 793

POWER PACK

C18

HYDRAULIC SHOVEL

6015B 6015

TRACK-TYPE TRACTOR

D11 D11N D11R

ASPHALT PAVER

AP355 AP300 AP355F AP300F

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512

MARINE ENGINE

3512C 3516 3512E 3512 C18 MARINE 3508 C18 C175-16 3508C 3508B 3512B 3406E 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5130B

EXPANDED MINING PRODUCTS

LD350

PETROLEUM PACKAGE

C18

GENERATOR SET

C175-20 C175-16 3516C GEN C175-16GENSET 3516 C18 3508B 3512C 3512B SR5 3508 C27 C18 MARINE GS C32 3516B GEN 3516C 3516B 3516E

ENGINE

C175-16 3516C 3516E C27 INDUSTRIAL 3512E 3512B 3512C

PETROLEUM ENGINE

3512 3516C 3516B C175-16 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C175-16 3516 3516C 3516B C175-20 3508C 3508B 3512E 3512C 3512B

WHEEL DOZER

844 854G 844H 844K

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

990K 990H 990 992G 994F 994D 994H

ENGINE - MACHINE

C27 3516C

GEN SET ENGINE

POWER SYS 3516B 3512B 3508B 3516

WHEELED EXCAVATOR

M320 M320D2

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3512B 3561B 3516B LD700E

INDUSTRIAL ENGINE

C32 3176C C175-16 3516B 3516C C27 C18 3196 C-12 3508B C-10 3512E 3512B 3512C

TRUCK

785 789 775F 797 793D 793C 789C 789D 777C 777B 789B 777D 773F 777 785C 785D 797B 785B

TRACTOR

776D 784C

GAS ENGINE

G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced