Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-3258: 46.99mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-3258

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 46.99
Inside Diameter (in): 1.85
Material: HNBR - Hydrogenated Nitrile,HNBR (78),HNBR,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 328
View More
Compatible Models for part number 112-3258

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR500 SR4 SR5 SR4B

TRUCK ENGINE

3408B 3408

POWER MODULE

C32 PM3412

WINCH

59N 59L 58L 58

OEM SOLUTIONS

3412C

MOTOR GRADER

24H

HYDRAULIC SHOVEL

6040 FS 6020B 6030 T2 6015B 6020 6015 6040 6030

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D10N D10R D6T

ROTARY DRILL

MD6250 MD6310

MARINE ENGINE

3408B 3408C C32 MARINE 3412C 3412E 3412D 3412 3408

PIPELAYER

589

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

WHEEL TRACTOR

633E II 651B 651E 657E 633D 639D 631D 631E 637D 637E

GENERATOR SET

DE1400 D1250 DE1000S XQP1100 3412 C32 GEN SET D1000 DE1250 C32 GENSET 3408C C27 3412C C32 D1500 C32B DE1500 DE1250S G3412 D800

ENGINE

C32 INDUSTRIAL G3412 C32B INDUSTRIAL C27 INDUSTRIAL G3412C

PETROLEUM ENGINE

C32 3412E

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B PM-565B

WHEEL DOZER

844 834B

LANDFILL COMPACTOR

836

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

988F II 990K 990 988B 988F 992D 992C 990 II

ENGINE - MACHINE

C27 3408 3208

GEN SET ENGINE

3412 3408B 3408C POWER SYS 3412C DE1100 DE800S 3408

RIPPER

9

INDUSTRIAL ENGINE

C32 3412 3412E 3412C 3408E 3408B 3408C C32B

QUARRY TRUCK

771D 771C 775D 775B

WHEEL SCRAPER

651E 657E

TRUCK

775E 775D 69D 773E 773D 769D 769C 773B

TRACTOR

772B 768C

GAS ENGINE

G3412 G3408C G3408B G3408

BULLDOZER

9U 9SU 834U 834S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced