Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-5282: 16.36mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 112-5282

Units of Measure

USMetric
Cross Section Diameter (mm): 2.21
Cross Section Diameter (in): 0.087
Inside Diameter (mm): 16.36
Inside Diameter (in): 0.644
Material: HNBR - Hydrogenated Nitrile,HNBR (78),HNBR,Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 908
View More
Compatible Models for part number 112-5282

GENERATOR

SR4 SR4B

UNDERGROUND ART TRUCK

AE40 AD55 AD30 AE40 II AD45 AD40

TRUCK ENGINE

C9 3176 3406E 3406C 3406B C-9 3176B

POWER MODULE

PM3412

INTEGRATED TOOLCARRIER

IT62G

LOAD HAUL DUMP

R2900 R1700 II R2900G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

775 773 777G

MOTOR GRADER

120H 12H 24H

HYDRAULIC SHOVEL

6020B 6020 6015 6015B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R II D5M D6R D6M D6H D7R D8L D8N D9R D8R II D9L D9N D10N D10R

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

303.5E 303.5D 307E2 305.5E2 304E2 308E2CR 305E2 305.5D 305.5E 308E 304E2 CR 304D CR 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 305E 305D CR 304E 303.5E2 308E2 CR

MARINE AUXILIARY

C32

MARINE ENGINE

C18 MARINE C-12 C18 3126B C12 C15 3406E C175-16 C32B C32 C32 MARINE C9 C7

PIPELAYER

578 572R

MINING EXCAVATOR

5110B

EXCAVATOR

M325C 330C L 330C

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

330C

GENERATOR SET

C27 3412C C175-20 C175-16 C18 3406E

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 623B 623G 623E 621B 657E 621E 633D 621G 639D 627G 627E 637G 637D 637E

MARINE POWERTRAIN

C12

ENGINE

C32 MARINE C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C-15 3412E C27 C32 C175-16

SOIL COMPACTOR

825H 825C 825G II

EJECTOR TRUCK

740 D400E II

BACKHOE LOADER

427F2 416F2 420F2 428F2 432F2 422F 434E 422E 434F 432E 444F 420E 432F 444E 430F2 415F2 420F 442E 430E 430F 444F2 422F2 416E 428F 416F 428E 434F2

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

844 834G 834B 824H 824G 824C 854G 854K 824G II

LANDFILL COMPACTOR

836 826G II 836G 826C 826G 826H

PETROLEUM GEN SET

C27

WHEEL LOADER

972G 988F II 950G 962G 990 980G II 988B 988G 988H 988F 966G 993K 924G 992D 992C 980G 992G 992K 990 II 994D

GEN SET ENGINE

3412 POWER SYS 3412C

CHALLENGER

75 MTC855 MTC735 MTC745 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835 75C MTC755 MT700 MTC765 85C MT800

ENGINE - MACHINE

C27

ARTICULATED TRUCK

D350E II 740 D400E II 735

INDUSTRIAL ENGINE

C32 C27 3406E 3408E 3456 C32B 3176B 3412 3412E C-15 C-16

QUARRY TRUCK

775D 775B 771D 771C

WHEEL SCRAPER

651E 621E 657E 657B 637E 637G 637D 627G 627F 657

TRUCK

773G LRC 793F 69D 793F XQ 773E 773D 773G 797F 773G OEM 773B 793F CMD 775G 775E 775D 795F AC 777G 777F 775G OEM 775G LRC 769D 769C

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced