Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits113-7482: Hydraulic Cylinder Seal Kit - Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits113-7482: Hydraulic Cylinder Seal Kit - Standard Size
113-7482: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
113-7482: Hydraulic Cylinder Seal Kit - Standard Size
113-7482: Hydraulic Cylinder Seal Kit - Standard Size
113-7482: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-7354: 228.60mm Rod Diameter Rubber Lip Seal
9X-7354: 228.60mm Rod Diameter Rubber Lip SealQuantity: 1
2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 2
433-5904: 228.5mm Rod Diameter U Cup seal
433-5904: 228.5mm Rod Diameter U Cup sealQuantity: 1
4J-1151: 252.66mm Internal Diameter Rubber Backup Ring
4J-1151: 252.66mm Internal Diameter Rubber Backup RingQuantity: 1
8J-8900: 266.7mm Outer Diameter Piston Guide Ring
8J-8900: 266.7mm Outer Diameter Piston Guide RingQuantity: 1
2H-5001: 3.53 x 5.94mm 75A NBR O-Ring
2H-5001: 3.53 x 5.94mm 75A NBR O-RingQuantity: 2
5H-4909: 253.39mm Inner Diameter Seal O Ring
5H-4909: 253.39mm Inner Diameter Seal O RingQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 113-7482

We are still working on adding a specification for this part.

Compatible Models for part number 113-7482

TRUCK

777 777C 777B 777D

TRACTOR

776D 776C 776B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced