Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws115-6929: M10-1.5 x 25mm 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws115-6929: M10-1.5 x 25mm 12-Point Head Bolt
115-6929: M10-1.5 x 25mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
115-6929: M10-1.5 x 25mm 12-Point Head Bolt
115-6929: M10-1.5 x 25mm 12-Point Head Bolt
115-6929: M10-1.5 x 25mm 12-Point Head Bolt
115-6929: M10-1.5 x 25mm 12-Point Head Bolt
115-6929: M10-1.5 x 25mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 115-6929

Units of Measure

USMetric
Bolt Length (in): 0.984
Thread Size (dia x pitch) (mm): M10x1.5
Flange Diameter (mm): 16.0
Bolt Length (mm): 25.0
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: STEEL,Alloy Zinc,Alloy Steel,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M10
Head Diameter (mm): 15.8
Locking Feature: None
Head Diameter (in): 0.62
View More
Compatible Models for part number 115-6929

TRACK-TYPE TRACTOR

D7R II

MARINE ENGINE

C175-16

ENERGY STORAGE

ETS1500 PGS1260 PGS840

PIPELAYER

PL83 583T

PETROLEUM ENGINE

C175-16

EXCAVATOR

312 GX 312 GC

WHEEL DOZER

844

WHEEL LOADER

990 II 966H 972H 990

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced