Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits115-8244: Fuel Systemtem Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
115-8244: Fuel Systemtem Gasket Kit
115-8244: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Product Images
115-8244: Fuel Systemtem Gasket Kit
115-8244: Fuel Systemtem Gasket Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8N-2637: M20 ID Steel Flat Washer
8N-2637: M20 ID Steel Flat WasherQuantity: 1
6I-2003: 0.8mm Thick Fuel Lines Gasket
6I-2003: 0.8mm Thick Fuel Lines GasketQuantity: 1
114-8718: 26.64mm Inner Diameter Fuel System O Ring Seal
114-8718: 26.64mm Inner Diameter Fuel System O Ring SealQuantity: 6
221-9941: 1.78 x 20.35mm 75A FKM O-Ring
221-9941: 1.78 x 20.35mm 75A FKM O-RingQuantity: 1
8M-8515: 2.6 X 33mm 70A VMQ O-Ring
8M-8515: 2.6 X 33mm 70A VMQ O-RingQuantity: 1
6I-1564: Rubber Diaphragm
6I-1564: Rubber DiaphragmQuantity: 1
6V-6921: 16.76mm Inner Diameter O-Ring Seal
6V-6921: 16.76mm Inner Diameter O-Ring SealQuantity: 1
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 1
150-3726: 0.8mm Thick Governor And Fuel Pump Gasket
150-3726: 0.8mm Thick Governor And Fuel Pump GasketQuantity: 1
150-3730: 0.8mm Thick Governor Gasket
150-3730: 0.8mm Thick Governor GasketQuantity: 1
5P-6620: 14mm Internal Diameter O-Ring Seal
5P-6620: 14mm Internal Diameter O-Ring SealQuantity: 1
7W-4486: 3/8'' Copper Flat Washer
7W-4486: 3/8'' Copper Flat WasherQuantity: 6
6I-2002: 0.8mm Thick Engine Oil Filter Gasket
6I-2002: 0.8mm Thick Engine Oil Filter GasketQuantity: 1
8N-5763: 29.38mm Inner Diameter Rubber Ring Seal
8N-5763: 29.38mm Inner Diameter Rubber Ring SealQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
138-9507: 15.88mm Shaft Diameter Lip Seal
138-9507: 15.88mm Shaft Diameter Lip SealQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
5P-8215: 2.62 x 39.34mm 75A NBR O-Ring
5P-8215: 2.62 x 39.34mm 75A NBR O-RingQuantity: 1
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring Seal
061-9458: 28mm Inner Diameter Fluorocarbon O-Ring SealQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
2D-6392: 6.07mm Inside Diameter Seal-O-Ring
2D-6392: 6.07mm Inside Diameter Seal-O-RingQuantity: 1
317-0808: 1.78 x 10.82mm 75A FKM O-Ring
317-0808: 1.78 x 10.82mm 75A FKM O-RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 4
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 1
150-3727: 0.8mm Thick Fuel Gallery Cover Gasket
150-3727: 0.8mm Thick Fuel Gallery Cover GasketQuantity: 1
150-3728: 0.8mm Thick Governor Control Cover Gasket
150-3728: 0.8mm Thick Governor Control Cover GasketQuantity: 1
7N-9520: 0.8mm Thick Secondary Fuel Filter Gasket
7N-9520: 0.8mm Thick Secondary Fuel Filter GasketQuantity: 1
196-1804: 2.62 x 6.02mm 75A NBR O-Ring
196-1804: 2.62 x 6.02mm 75A NBR O-RingQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 6
5P-9757: 18.77mm Inner Diameter O-Ring Seal
5P-9757: 18.77mm Inner Diameter O-Ring SealQuantity: 1
Showing 1 to 32 of 54Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert