Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts117-0036: 2187mm Long Raw Edge Cogged V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts117-0036: 2187mm Long Raw Edge Cogged V-Belt
117-0036: 2187mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
117-0036: 2187mm Long Raw Edge Cogged V-Belt
117-0036: 2187mm Long Raw Edge Cogged V-Belt
117-0036: 2187mm Long Raw Edge Cogged V-Belt
117-0036: 2187mm Long Raw Edge Cogged V-Belt
117-0036: 2187mm Long Raw Edge Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 117-0036

Units of Measure

USMetric
Belt Length (in): 86.1
Belt Width (in): 0.5
Belt Type: V-belts - Cogged
Belt Length (mm): 2,187.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 117-0036

WHEEL TRACTOR

657E

ENGINE

3512B

TRUCK

785 777 789 789C 777C 777B 789B 785C 777D 785D 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 776B

OFF HIGHWAY TRUCK

785D

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced