Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits123-2899: Bolt-Flange Head
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits123-2899: Bolt-Flange Head
123-2899: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Product Images
123-2899: Bolt-Flange Head
123-2899: Bolt-Flange Head
123-2899: Bolt-Flange Head
123-2899: Bolt-Flange Head
123-2899: Bolt-Flange Head

Cat® Hex Flange Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 123-2899

Units of Measure

USMetric
Bolt Length (in): 1.575
Bolt Length (mm): 40.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.551
Grip Length (mm): 14.0
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.51
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M10
Locking Feature: None
Hex Size (mm): 13.0
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 123-2899

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

POWER MODULE

XQ35

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

OTHER R1300G II

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 120 GC 120M 2 140 GC 12M 120

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6N D6K D2 D1 D4 D3 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K LGP D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579C 2484C 559C 2384C 559

MINI HYD EXCAVATOR

305.5 GC 308 309

ASPHALT PAVER

AP1055 AP500 BB-621C AP655 BG555E PE636 AP400 AP600 AP555F AP500F AP655F AP-600D AP-500E AP655F L AP600F AP-655D AP-1000E AP-555E AP-1055F AP-1055E BG600D AP-255E AP555 BG655D AP455 BG500E

MARINE ENGINE

C4.4 3054 3056 C7.1 C8.7 3054B

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 FM528 FM528 LL

LOG LOADR FORST MACH

558

EXCAVATOR

FM538 324E 320D3 GC 333 GC 320D2 320D3 FM548 335F 323F M318F 330D2 324E LN 548 320D2 GC 320D2 FM 317 315 558 313 320GX 326F L 323E LN FM558 OTHER 326F 320 GX 538 330GC 320 GC 320E RR 320E LRR 318D2 L 324E L 330 GC 318 GC 323D3 323D L 330D2 L 323D2 326D2 L 320D 320E 323GC 323E L 329E LN 323E SA 320E LN 330F 323F L 317 GC 316 GC 316 GX 313D2 GC 320D L 315 GC MH3040 326 GC 320E L 320D GC 326D2 323D2 L 313D2-GC 313D2 326GC 330F LN 313 GX 336 GC 313 GC 320 321 326 324 325 322 323 329E L 319 330 335 336 333 330F L 329E 318D2 329F L 335F LCR 323 GC 312 GX 312 GC 329D2 L 320D2 L M312 329D2 M315 326F LN

ENGINE - GENERATOR SET

C7.1DE200E C1.5DE13.5

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS-44B CS-56B CS-68B CB7 CS-44 CS-54B CS-78B CS-79B CS-64B CP74B CS-76 CS-74 CS-74B CS-64 CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CP-44 CP11 GC CB-64B CC4.0 CS14 CP-76 CP12 GC CP-74 CS78B CS54B CS7 CB-64 CC-34 CB-54 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP54B CP-74B CP76B CB-34 XW CS74B CB-34 CS10 GC CP68B CP44B CP56B

MOBILE HYD POWER UNIT

330D2 330FMHPU 329E 330 MHPU C7.1 330F

MULTI TERRAIN LOADER

257B 247B 267 257 287 277 247 247B3

COMPACT TRACK LOADER

285XE 249D 239D 275 285 255 265 239D3 249D3 275XE

GENERATOR SET

DE200E0 DE200GC XQ35 C4.4DE110E XQP150 C7.1DE150E XQ60 DE220GC C7.1 GEN C6.6DE150E XQ230 XQP60 C6.6 C2.2DE18E3 C7.1 C7.1DE150E0 G3516H C9 C4.4 3056 C7.1DE200E 3054 DE165GC C7.1 GEN S C2.2 G3520H 3512B C2.2 GEN S C1.1 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 G3512H DE150GC XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C2.2 C3.6 C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

SOIL COMPACTOR

CP44B 815 CS64B CP7 CP12 GC CP13 GC CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS13 GC CS16 CS19 CS44B CS10 GC CS54B CS11 GC

BACKHOE LOADER

442E 430E 450E 420XE 414E 438C 426C 415 416 428 436C 424 420 434E 422E 432E 420E 444E 434 430 432 444 416E 416C 428E 428C

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

914G2 914 910 920 914G

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930H 930K 950GC 814K 924H 924K 938H 938K 962 928H 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 908 907 906 924HZ 950 GC

TELEHANDLER

TH337C TH1055 TH357D TL943D TL943C TH1255 TH3510D TL642D TH0642 TH0842 TH408D TH407C TH514D

ENGINE - MACHINE

C3.4B C4.4 C6.6

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1

UTILITY COMPACTOR

CB4.4 CB4.0

SKID STEER LOADER

226B 226D 216B 270XE 232D3 226B3 249D3 226D3 236 232 250 248 246 242 262 260 252 270 236D3 265 216 242B 228 226 232B 232D 216B3

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M317 M320F M317D2 M313-07 M315D2 MH3026 MH3024 M318D M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M322D2 M322F M322D M315D M316D M320D2 M313D M322D2 MH

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 C3.4B 3054B 3056E C1.5 C1.1 C2.8 C2.2 C3.6 3.4B C4.4 3054 3056 3034

WHEEL FELLER BUNCHER

573D 563D 553C 2570D 2470C 2670D

COMPACTOR

CB-34B XW CB8 CB-36B CB-34B CC-34B CCS7 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced