Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemThermostats417-7782: Engine Water Temperature Regulator
HomeEngineCooling SystemThermostats417-7782: Engine Water Temperature Regulator
417-7782: Engine Water Temperature Regulator

Cat® Engine Water Temperature Regulator is a component that controls coolant flow to maintain the engine's optimal operating temperature

Brand: Cat

Product Images
417-7782: Engine Water Temperature Regulator
417-7782: Engine Water Temperature Regulator
417-7782: Engine Water Temperature Regulator
417-7782: Engine Water Temperature Regulator
417-7782: Engine Water Temperature Regulator

Cat® Engine Water Temperature Regulator is a component that controls coolant flow to maintain the engine's optimal operating temperature

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-7782
Material: Corrosion Preventative Fluid,Alloy Aluminum
View More
Compatible Models for part number 417-7782

PUMPER

SPF343C

GENERATOR

LC51XX LC20XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

12M 120 120M 140 GC

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D5K LGP D4 D5 D4K LGP D6K XL D5R LGP D4K XL D6K2 D5K XL D5R2 D5R XL D3K XL D6N D6K D3K LGP D6K LGP

WHEEL SKIDDER

535D 545D 555D 525D

ASPHALT PAVER

AP500 AP555

PIPELAYER

PL61

EXCAVATOR

320D2 320D L 324 323D3 323D L 320D2 GC 320D 320D GC 320GX 320D2 L 320 GX

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CB-64 CB-54

GENERATOR SET

C6.6 DE220GC C7.1 GEN DE200E0 C7.1 GEN S DE200GC C7.1 C6.6DE150E C7.1DE150E0 C4.4DE110E C4.4 XQP150 C7.1DE200E DE165GC C7.1DE150E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2

ENGINE

C7.1

TRACK LOADER

963 963D 963K 953D 953K 953

SOIL COMPACTOR

815K 815

BACKHOE LOADER

430E 450E 420E

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

TELEHANDLER

TL943C

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

962 950GC 814K 924HZ 962L 950M 950L 962M 950 GC 924H 926 924K 924 930 938 938H 938K 930K

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

WHEELED EXCAVATOR

M315 M315GC M318

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C6.6 C7.1 C4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced