Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Product Images
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw
125-3295: M2.5-0.45 x 12mm Rounded Pan Head Cross Slot Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-3295

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 0.472
Class or Grade: Iso 898-1 Class 4.8
Thread Size (mm): M2.5
Bolt Length (mm): 12.0
Grip Length (in): 0.035
Thread Size (dia x pitch) (mm): M2.5x0.45
Grip Length (mm): 0.9
View More
Compatible Models for part number 125-3295

GENERATOR

XQP500 SR4B XQP550

GENERATOR SET

XQP115 C6.6 G3406 C2.2 3412 CG137-12 G3412C C3.3 XQP300 3516 C18 3306B C15 3508B 3512 3512B XQP310 C9 XQP60 3508 3412C C4.4 XQP150 XQP200 C32 CG137-08 3456 3406C G3306 3406E C1.5 G3306B 3516B XQP30 XQP100 G3412

POWER MODULE

3516C XQG135 PMG3516 C32

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38H

LOAD HAUL DUMP

R3000H R1600G R1600H R2900G R1600 R1700G R2900

SOIL COMPACTOR

825 825H 825G 825K 815F II 815K 815 815F 825G II

WHEEL DOZER

834 844 834G 834H 834K 854 824H 824G 824K 814F II 814K 854G 814F 854K 814 824G II 824 844H 844K

LANDFILL COMPACTOR

816K 836 826 826G II 816F II 836H 836G 836K 816 826G 826H 826K 816F

PETROLEUM GEN SET

C15 G3306B

WHEEL LOADER

962M Z 962 980K HLG 972G 972H 972K 988 XE 972M 972L 950M Z 966 GC 950GC 814K 986 966K XE 950G II 988GC 950G 962H 962G 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990K 990H 950 GC 990 993 992 972G II 972M XE 938G II 993K 980G II 966M XE 988K XE 988G 988H 988K 962G II 980H 980G 992G 980L 980K 992K 980M 938H 990 II 966H 966G 994F 966L 966K 966M 994K 994H 966G II 982M

PNEUMATIC COMPACTOR

PS-360C

GAS ENGINE

CG137-12 G3306B

VIBRATORY COMPACTOR

CP-533E CS-533E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced