Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits132-6660: Exhaust Joint Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
132-6660: Exhaust Joint Kit
132-6660: Exhaust Joint Kit

Cat® Exhaust Joint Kit

Brand: Cat

Product Images
132-6660: Exhaust Joint Kit
132-6660: Exhaust Joint Kit

Cat® Exhaust Joint Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

132-6658: 80.4mm Diameter Exhaust Shield
132-6658: 80.4mm Diameter Exhaust ShieldQuantity: 2
180-3399: Exhaust Shield Packing
180-3399: Exhaust Shield PackingQuantity: 2
144-0367: 70.00mm Internal Diameter Band Clamp With Liner
144-0367: 70.00mm Internal Diameter Band Clamp With LinerQuantity: 4
132-6657: 80.4mm Diameter Exhaust Shield
132-6657: 80.4mm Diameter Exhaust ShieldQuantity: 2
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 132-6660

Units of Measure

USMetric
Cross Section Diameter (in): 0.06
Outer Diameter (in): 0.2
Weight (kg): 0.73
Width (mm): 160.02
Height (mm): 55.88
Length (in): 8.6
Height (in): 2.2
Length (mm): 218.44
View More
Compatible Models for part number 132-6660

TRUCK ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert