Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components281-8261: Exhaust Port Sleeve
HomeEngineExhaust SystemExhaust Manifolds & Manifold Components281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port Sleeve

Explore Cat® part 281-8261, an exhaust port sleeve that enhances engine performance by optimizing exhaust gas flow in the cylinder head.

Brand: Cat

Product Images
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port Sleeve
281-8261: Exhaust Port Sleeve

Explore Cat® part 281-8261, an exhaust port sleeve that enhances engine performance by optimizing exhaust gas flow in the cylinder head.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 281-8261
Width (mm): 172.72
Material Description: Stainless Steel
Height (mm): 86.36
Material: Alloy Mixed: Metal
Length (mm): 210.82
View More
Compatible Models for part number 281-8261

GENERATOR

XQP550 SR4 SR4B

UNDERGROUND ART TRUCK

AD45B AD55 AD45

TRUCK ENGINE

C-15 C-16 3406E C16 C15 C18

POWER MODULE

C18 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R2900 R2900 XE

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6015 6015 FS

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D9T

ROTARY DRILL

MD6200

PIPELAYER

587T 583T PL83 PL87 PL72

FRONT SHOVEL

385C

EXCAVATOR

MH3295 374F L 390D 390F 390D L 3101 385C FS 385C L 365C L MH 374D L 374F 385C 365C L 395 385C L MH 390F L 374 365C

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 390F 385C L

GENERATOR SET

C18 GEN SET C18 GEN SE DE500 D550GC DE630 C9 GEN SET C18 GENSET D600 GC 3508B DG350 XQ1140 DG400 DG500 C18 I6 C18 C15 DG450

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 657B 621E 633D 657G 621G 627G 627E 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18

LOCOMOTIVE ENGINE

C18

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825H 825K 825C

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834H 834K 824H 824C 824K 824

LANDFILL COMPACTOR

836 826 836H 836K 826C 826H 826K

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 988K XE 988H 988K 980H 980G

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 MTC755 MTC765

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745 735

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C18 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

631G 657G 657E 637K 637G

TRUCK

770G 772G 772G OEM 772 770 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced