Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs134-8360: 148.77mm Transmission Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs134-8360: 148.77mm Transmission Friction Disc
134-8360: 148.77mm Transmission Friction Disc

Cat® Friction Disc (Transmission)

Brand: Cat

Product Images
134-8360: 148.77mm Transmission Friction Disc
134-8360: 148.77mm Transmission Friction Disc
134-8360: 148.77mm Transmission Friction Disc
134-8360: 148.77mm Transmission Friction Disc
134-8360: 148.77mm Transmission Friction Disc

Cat® Friction Disc (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 134-8360

Units of Measure

USMetric
Inside Diameter (mm): 148.77
Outside Diameter (mm): 215.0
Thickness (mm): 4.0
Inside Diameter (in): 5.857
Outside Diameter (in): 8.4645
Thickness (in): 0.157
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 134-8360

CHALLENGER

MTC765 MTC745 MTC755 MTC735 85E 95E MT700 MT800

TRANSMISSION

TA22

ARTICULATED TRUCK

730 725

AG TRANSMISSION

TA22-M4WD TA19-M4WD TA19-M2WD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced