Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsWear PlatesSole Plates135-9668: Bolt-On Sole Plate
Home
Ground Engaging ToolsWear PlatesSole Plates
135-9668: Bolt-On Sole Plate
135-9668: Bolt-On Sole Plate

Shop Cat® 50 mm bolt-on sole plate part for machines compatible with 135-9668.

Brand: Cat

Product Images
135-9668: Bolt-On Sole Plate
135-9668: Bolt-On Sole Plate
135-9668: Bolt-On Sole Plate
135-9668: Bolt-On Sole Plate
135-9668: Bolt-On Sole Plate

Shop Cat® 50 mm bolt-on sole plate part for machines compatible with 135-9668.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
7X-0427: 1 1/4''-7 x 3 1/2'' Hex Head Bolt
7X-0427: 1 1/4''-7 x 3 1/2'' Hex Head Bolt

Cat® 1 1/4-7 Thread 88.9mm Long Hex Head Bolt

Check Price
8C-8723: M30-3.5 x 80mm Hex Head Bolt
8C-8723: M30-3.5 x 80mm Hex Head Bolt

Track Bolt

Check Price
3R-2299: 1 1/4''-7 x 3'' Hex Head Bolt
3R-2299: 1 1/4''-7 x 3'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
8C-8722: M30 x 3.5mm Hex Nut
8C-8722: M30 x 3.5mm Hex Nut

Metric, Coarse Thread UNC

Check Price
4K-0684: 1 1/4" ID Steel Flat Washer
4K-0684: 1 1/4" ID Steel Flat Washer

Cat® Rock Bucket Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
7X-0427
7X-0427: 1 1/4''-7 x 3 1/2'' Hex Head Bolt
Check Price
8C-8723
8C-8723: M30-3.5 x 80mm Hex Head Bolt
Check Price
3R-2299
3R-2299: 1 1/4''-7 x 3'' Hex Head Bolt
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
8C-8722
8C-8722: M30 x 3.5mm Hex Nut
Check Price
4K-0684
4K-0684: 1 1/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert