Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components137-1970: 6 Vanes Water Pump Impeller
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
137-1970: 6 Vanes Water Pump Impeller
137-1970: 6 Vanes Water Pump Impeller

Cat® 6 Vanes Water Pump Gray Iron Impeller mounted to Engine Front Housing

Brand: Cat

Product Images
137-1970: 6 Vanes Water Pump Impeller
137-1970: 6 Vanes Water Pump Impeller
137-1970: 6 Vanes Water Pump Impeller
137-1970: 6 Vanes Water Pump Impeller
137-1970: 6 Vanes Water Pump Impeller

Cat® 6 Vanes Water Pump Gray Iron Impeller mounted to Engine Front Housing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 137-1970
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 137-1970

Units of Measure

USMetric
Width (mm): 190.5
Height (mm): 55.9
Length (in): 7.5
Material: Gray (Flake) Iron
Length (mm): 190.5
Height (in): 2.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 137-1970

PUMPER

SPS342 SPT342 SCT673

UNDERGROUND ART TRUCK

AD60 AD55B

GENERATOR

SR500 SR4 SR5 SR4B

POWER MODULE

XQG400 PM3412

OFF HIGHWAY TRUCK

773

OEM SOLUTIONS

3412C

MOTOR GRADER

24H

HYDRAULIC SHOVEL

6030

TRACK-TYPE TRACTOR

D10N D8L D10R D9R D9L D9N D9 GC D6T

MARINE AUXILIARY

C32

MARINE ENGINE

C30 C32 C32 MARINE 3412C 3412E 3412D 3412 C32B

MINING EXCAVATOR

5110B

EXCAVATOR

M325C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

WHEEL TRACTOR

651B 651E 657E

GENERATOR SET

3412C C32 3412 CG137-12 G3412C G3412

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL G3412C G3412

PETROLEUM ENGINE

C32 3412E

COLD PLANER

PR-1000C PR-1000

WHEEL DOZER

844 844H

WHEEL LOADER

992D 992C 990 II 990H 990

ENGINE - MACHINE

C27 3208

GEN SET ENGINE

3412 POWER SYS G3412C 3412C

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 3412 C32B 3412E 3412C

WHEEL SCRAPER

651E 657E

TRUCK

775F 775E 775D 773E 773D 773F 773B

QUARRY TRUCK

775D 775B 773E

TRACTOR

772B

GAS ENGINE

G3412 CG137-12

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert