Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals140-7656: 100mm Outer Diameter Piston Guide Ring
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals140-7656: 100mm Outer Diameter Piston Guide Ring
140-7656: 100mm Outer Diameter Piston Guide Ring

Cat® 100mm Outer Diameter Piston Plastic Guide Ring with Angle Split used in Hydraulic Cylinder

Brand: Cat

Product Images
140-7656: 100mm Outer Diameter Piston Guide Ring
140-7656: 100mm Outer Diameter Piston Guide Ring
140-7656: 100mm Outer Diameter Piston Guide Ring
140-7656: 100mm Outer Diameter Piston Guide Ring
140-7656: 100mm Outer Diameter Piston Guide Ring

Cat® 100mm Outer Diameter Piston Plastic Guide Ring with Angle Split used in Hydraulic Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-7656

Units of Measure

USMetric
Material Description: Nylon type 6
Bore Diameter (in): 3.94
Material: Nylon, 6, 6/12, 6/6 Plastic
Bore Diameter (mm): 100.0
View More
Compatible Models for part number 140-7656

WHEEL SKIDDER

525C

PIPELAYER

PL61

BACKHOE LOADER

415 416 430 420XE 420F2 416E 416F 420E 420 430F2 416F2 450E 415F2 420F 430E 430F

TELEHANDLER

TH350B TH360B TH355B TH220B

WHEEL LOADER

980K HLG 988K XE 908K 908M 988K 988 988 XE 980K

COMPACT WHEEL LOADER

908M 908H2 908H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced