Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts142-7493: 9/16''-18 Cone Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts142-7493: 9/16''-18 Cone Lock Nut
142-7493: 9/16''-18 Cone Lock Nut

Lock Nut

Brand: Cat

Product Images
142-7493: 9/16''-18 Cone Lock Nut
142-7493: 9/16''-18 Cone Lock Nut
142-7493: 9/16''-18 Cone Lock Nut
142-7493: 9/16''-18 Cone Lock Nut
142-7493: 9/16''-18 Cone Lock Nut

Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-7493

Units of Measure

USMetric
Thickness (mm): 17.5
Thickness (in): 0.689
Height (in): 0.69
Thread: RH Fine
Drive (in): 1
Material: STEEL,Carbon Steel,Alloy Zinc
Nut Type: Lug (round Or Conical Seat)
Thread Size (in - TPI) (in): 9/16-18
Material Description: SAE J995 Grade 5
Coating: Zinc
Hand of Thread: RH
Thread Size (in): 0.022
Thread Size (mm): 0.5625
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Grade: 5.0
Hole Thread Pitch: 18.0
Thread Size (dia x pitch) (mm): 9/16x18
Drive (mm): 25.4
View More
Compatible Models for part number 142-7493

SKID STEER LOADER

242B3 226D3 226B 226D 246B 246D 246C 236 232 262D3 250 236B3 232B 232D 252B 272C 272D 272D XHP 248 246 242 262 242D3 260 246D3 226B3 248B 216B 268B 236B 216 256C 236D 252 270 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 270XE 272D3 XE 262C2 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced