Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes121-0141: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes121-0141: Track Shoe
121-0141: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, HD, Slotted Hole

Brand: Cat

Product Images
121-0141: Track Shoe
121-0141: Track Shoe
121-0141: Track Shoe
121-0141: Track Shoe
121-0141: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, HD, Slotted Hole

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 121-0141

Units of Measure

USMetric
Grouser Height (in): 1.33
Shoe Width (mm): 750.0
Material: Boron Steel,Carbon Steel
UC System: HD
Plate Thickness (mm): 15.5
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 140
Shoe Bolt Hole Spacing C (mm): 190
Shoe Width (in): 29.528
Shoe Bolt Hole Spacing A (mm): 76
Plate Thickness (in): 0.61
Track Bolt Thread: M22
Hole Type: Slotted
Shoe Section 1E Spec: 1E2770
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.906
Clipped: No
Shoe Type: Hd
Bolt Hole Diameter (mm): 23
View More
Compatible Models for part number 121-0141

ROTARY/TRACK DRILLS

MD6290 MD6240

EXCAVATOR

330 L 330-A L 330D MH 328D LCR 330B L 330C L 330D L 330-A L 330C 336D L

MOBILE HYD POWER UNIT

336D 336D L

View More
Compare Alternate Parts
Grouser Height (in)
Shoe Width (in)
Plate Thickness (in)
Description
121-0141
This part:
121-0141: Track Shoe

1.33

29.528

0.61

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, HD, Slotted Hole

126-5067
This part:
126-5067: Track Shoe

29.528

0.433

0.906

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Related parts
121-0140: 600mm Width Triple Grouser Track Shoe
121-0140: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
238-8592: Track Shoe
238-8592: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Slotted Hole

Check Price
238-8591: Track Shoe
238-8591: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Check Price
200-0374: Track Shoe
200-0374: Track Shoe

Cat® Track Shoe Triple Grouser, 1000mm Wide, Regular Joint, Multi Grouser, Slotted Hole

Check Price
126-5066: Track Shoe
126-5066: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

Check Price
215-2986: Track Shoe
215-2986: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
139-0246: Track Shoe
139-0246: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, ES, Slotted Hole

Check Price
6Y-8180: Track Shoe
6Y-8180: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
150-4766: Track Shoe
150-4766: Track Shoe

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint, Slotted Hole

Check Price
150-4767: Track Shoe
150-4767: Track Shoe

Cat® Track Shoe Triple Grouser, 900mm Wide, Regular Joint, Slotted Hole

Check Price
517-2060: Track Shoe
517-2060: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, ES, Slotted Hole

Check Price
524-3183: Track Shoe
524-3183: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
150-4770: 600mm Width Triple Grouser Track Shoe
150-4770: 600mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
610-4691: Track Shoe
610-4691: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Check Price
121-0140
121-0140: 600mm Width Triple Grouser Track Shoe
Check Price
238-8592
238-8592: Track Shoe
Check Price
238-8591
238-8591: Track Shoe
Check Price
200-0374
200-0374: Track Shoe
Check Price
126-5066
126-5066: Track Shoe
Check Price
215-2986
215-2986: Track Shoe
Check Price
139-0246
139-0246: Track Shoe
Check Price
6Y-8180
6Y-8180: Track Shoe
Check Price
150-4766
150-4766: Track Shoe
Check Price
150-4767
150-4767: Track Shoe
Check Price
517-2060
517-2060: Track Shoe
Check Price
524-3183
524-3183: Track Shoe
Check Price
150-4770
150-4770: 600mm Width Triple Grouser Track Shoe
Check Price
610-4691
610-4691: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced