Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt

Brand: Cat

Product Images
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt
159-3046: M8-1.25 x 20mm Hex Socket Head Bolt

Cat® Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-3046

Units of Measure

USMetric
Bolt Length (in): 0.787
Hand of Thread: RH
Material: Alloy Zinc,Alloy Steel,Nylon, 6, 6/12, 6/6 Plastic
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Phosphate + Oil
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M8
Bolt Length (mm): 20.0
Locking Feature: Nylon Patch
Grip Length (in): 0.148
Thread Size (dia x pitch) (mm): M8x1.25
Grip Length (mm): 3.75
View More
Compatible Models for part number 159-3046

COMPACT TRACK LOADER

249D 249D3 239D 239D3

TRANSMISSION

CX31

TRANSMISSION-ONHIGHWAY

CX31

INTEGRATED TOOLCARRIER

IT38H

WHEELED EXCAVATOR

M315D M315D2 M322D MH M317D2 M316D M320D2 M322D2 M324D2 MH M313D M322D2 MH M318D MH M322D M318D M320 M317

SKID STEER LOADER

249D3 226D3 226D 232D 232D3

BACKHOE LOADER

442E 416E 444E

MOTOR GRADER

16M 18M3 12M 16M3 14M-3 14M3 16 14 18 120M 14M 16GC 120M 2

WHEEL LOADER

993K 938H 994F 994D 994K 994H 995 994 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced