Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt

Explore Cat® part 159-5772 9/16-18 thread size and 41.3mm long wheel stud-bolt for the equipment's wheel axle.

Brand: Cat

Product Images
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt
159-5772: 9/16''-18 x 1 5/8'' Wheel Stud Bolt

Explore Cat® part 159-5772 9/16-18 thread size and 41.3mm long wheel stud-bolt for the equipment's wheel axle.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert