Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-7463: M10-1.5 x 240mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws159-7463: M10-1.5 x 240mm Hex Head Bolt
159-7463: M10-1.5 x 240mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
159-7463: M10-1.5 x 240mm Hex Head Bolt
159-7463: M10-1.5 x 240mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-7463

Units of Measure

USMetric
Bolt Length (in): 9.449
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 240.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 7.677
Grip Length (mm): 195.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 159-7463

WHEEL TRACTOR

651

GENERATOR SET

C175-20 3516C 3516C GEN SET 3516E 3512C

WHEEL TRACTOR-SCRAPER

657 651

LOCOMOTIVE ENGINE

C175-20

LOAD HAUL DUMP

R1700 XE

TRACK-TYPE TRACTOR

DEUCE 30/30

ASPHALT PAVER

AP-655C AP1055 AP-1055F AP655 AP655F BG-2255C AP-1000F AP655F L AP600 AP600F AP1000

ARTICULATED TRUCK

725C 725 725C2

TRACK FELLER BUNCHER

521B 522B 522 521

WHEELED EXCAVATOR

M315D M315D2 M322D MH M317D2 M316D M320D2 M322D2 M324D2 MH M313D M322D2 MH M318D MH M322D M318D M320 M317

PIPELAYER

PL83 583T

MINING EXCAVATOR

5110B

TRUCK

789D

EXCAVATOR

315F LCR 314F CR

VIBRATORY COMPACTOR

CB-214E CB-32 CB-24 CB-22 CB-224E CC-24 CB-225E

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced