Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings159-7667: 301mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings159-7667: 301mm Inside Diameter Seal-O-Ring
159-7667: 301mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
159-7667: 301mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-7667

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 301.0
Inside Diameter (in): 11.85
Material: Rubber
View More
Compatible Models for part number 159-7667

FORWARDER

584HD 584

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

GENERATOR SET

XQ230

ASPHALT PAVER

AP-655C BG-2455D BG-2455C AP-1055B AP-1055D BG-2255C AP-1000B AP-1000D AP-1050B BG-260D BG-260C BG-245C

WHEELED EXCAVATOR

W330B M330D

WHEEL FELLER BUNCHER

2570C HA770 TK370 573C TK380 543 HA870 563C 533 2670C 553C 2470C

LOGGER

322C

EXCAVATOR

336E LH 324D FM LL 330D MH 328D LCR 329D LN 325D FM LL 329D L 324D FM 336D 324D 336E 324E 336F 336D2 L M325D MH 330D LN 326D L 340D2 L 324E L 335F 336F L 336F XE 330D2 329E L 325C L 322C 336D LN 336D2 GC 340D L 325C FM 330D2 L 329D 330F L 329E 326D2 L 330B L 330B LN 330D FM 325D FM 329F L 335F LCR 325D L 330C LN 326D2 325D MH 330C L 326F L 336D L 336D2 330F 336F L XE 329D2 L 322C FM 330B 330C FM 330C 330D 326F 324D LN 329D2 330C MH M325D L MH 324D L 330D L 336E L 325C 325D 336E H

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D L 329D L 329E 330D2 340D2 L 336D L 330D 324D LN 330C 325D L 325D 336D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced