Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home164-4085: SHOE-TRACK
Home164-4085: SHOE-TRACK
164-4085: SHOE-TRACK

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Product Images
164-4085: SHOE-TRACK
164-4085: SHOE-TRACK

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
164-4085
This part:
164-4085: SHOE-TRACK
Bolt Size (in)

0.9448

Track Pitch (in)

8.5

Shoe Width (in)

23.622

Description

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Clipped, Round Hole

482-1220
This part:
482-1220: Track Shoe
Plate Thickness (in)

0.61

Shoe Width (in)

23.622

Bolt Hole Diameter (in)

0.984

Description

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

Related parts
166-4933: Track Shoe
166-4933: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

Check Price
233-3054: SHOE-TRACK
233-3054: SHOE-TRACK

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

Check Price
484-9175: 750mm Width Double Grouser Track Shoe
484-9175: 750mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Check Price
144-8598: 650mm Width Double Grouser Track Shoe
144-8598: 650mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Check Price
166-4933
166-4933: Track Shoe
Check Price
233-3054
233-3054: SHOE-TRACK
Check Price
484-9175
484-9175: 750mm Width Double Grouser Track Shoe
Check Price
144-8598
144-8598: 650mm Width Double Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert