Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

144-8598: 650mm Width Double Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes144-8598: 650mm Width Double Grouser Track Shoe
Home144-8598: 650mm Width Double Grouser Track Shoe

144-8598: 650mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Product Images

144-8598: 650mm Width Double Grouser Track Shoe
144-8598: 650mm Width Double Grouser Track Shoe
144-8598: 650mm Width Double Grouser Track Shoe
144-8598: 650mm Width Double Grouser Track Shoe

144-8598: 650mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Compare Alternate Parts

Shoe Width (in)

Plate Thickness (in)

Bolt Hole Diameter (in)

Description

144-8598

This part:

25.591

0.807

1.102

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

174-0223

This part:

25.591

0.807

1.22

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

174-0224

This part:

25.591

0.807

1.22

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

596-3507

This part:

25.591

0.807

1.22

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

596-3514

This part:

25.591

0.866

1.22

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

Related parts

164-4085: SHOE-TRACK

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Clipped, Round Hole

166-4930: Track Shoe

Cat® Track Shoe Double Grouser, 610mm Wide, Regular Joint, Clipped, Round Hole

166-4932: 750mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

166-4933: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

233-3054: SHOE-TRACK

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

301-2283: Track Shoe

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, HD, Round Hole

482-1220: Track Shoe

Cat® Track Shoe Double Grouser, 600mm Wide, Regular Joint, Round Hole

484-9175: 750mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

596-3509: Track Shoe

Cat® Track Shoe Double Grouser, 750mm Wide, Regular Joint, Round Hole

596-3511: Track Shoe

Cat® Track Shoe Double Grouser, 900mm Wide, Regular Joint, Round Hole

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced