Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt

Cat® 3/8'' Steel Hexagonal Head Bolt

Brand: Cat

Product Images
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt

Cat® 3/8'' Steel Hexagonal Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
165-3933
This part:
165-3933: 3/8''-16 x 2 1/4'' Hex Head Bolt
Bolt Length (in)

2.25

Grip Length (in)

1.25

Thread Size (in)

0.015

Description

Cat® 3/8'' Steel Hexagonal Head Bolt

627-7267
This part:
627-7267: FASTENER BIN KIT; 3/8 INCH-COARSE
Thread Size (in)

3/8-16

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 3/4, 3

Description

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 410 Pieces, Phosphate and Oil Coating

Related parts
9X-6458
9X-6458: 3/8" ID Steel Flat Washer
Check Price
5M-2894
5M-2894: 3/8" ID Steel Flat Washer
Check Price
9S-8752
9S-8752: 3/8''-16 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert