Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt

Cat® 3/4-10 Thread 190.5mm Long Hex Socket Head Bolt for Radiator Guard

Brand: Cat

Product Images
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt
165-7637: 3/4''-10 x 7 1/2'' Hex Socket Head Bolt

Cat® 3/4-10 Thread 190.5mm Long Hex Socket Head Bolt for Radiator Guard

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-7637

Units of Measure

USMetric
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc Flake
Bolt Length (in): 7.5
Grip Length (in): 5.0
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0.03
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.750
Bolt Length (mm): 190.5
Thread Size (dia x pitch) (mm): 3/4x10
Grip Length (mm): 127.0
View More
Compatible Models for part number 165-7637

TRACK-TYPE TRACTOR

D8T D8R D8R II D8GC D7R II D7R SERIES D8 GC D8 D7

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 587T 587R 572R II

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced