Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits165-9420: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits165-9420: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
165-9420: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
165-9420: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
165-9420: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

147-5819: 103.87mm Inner Diameter Wear Ring
147-5819: 103.87mm Inner Diameter Wear RingQuantity: 1
105-7360: RING
105-7360: RINGQuantity: 1
095-1716: 7 x 109.4mm 90A NBR O-Ring
095-1716: 7 x 109.4mm 90A NBR O-RingQuantity: 1
126-2152: SEAL
126-2152: SEALQuantity: 1
165-9285: 11mm Outer Diameter Lip Type Seal
165-9285: 11mm Outer Diameter Lip Type SealQuantity: 1
093-1479: PACKING ROD
093-1479: PACKING RODQuantity: 1
103-8341: RING
103-8341: RINGQuantity: 1
096-1054: 80mm Inner Diameter Backup Ring
096-1054: 80mm Inner Diameter Backup RingQuantity: 1
143-8034: 110mm OD Bucket Cylinder Piston Guide
143-8034: 110mm OD Bucket Cylinder Piston GuideQuantity: 1
143-8031: 5.9mm Thick Hydraulic Cylinder Ring
143-8031: 5.9mm Thick Hydraulic Cylinder RingQuantity: 1
9X-7301: 110mm Bore Diameter 2-Piece Seal
9X-7301: 110mm Bore Diameter 2-Piece SealQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 165-9420

We are still working on adding a specification for this part.

Compatible Models for part number 165-9420

EXCAVATOR

315B L 315B 318B N 315C 317B L 317B LN 318B 315B FM L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced