Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

169-5792: M24-3 x 160mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws169-5792: M24-3 x 160mm Hex Head Bolt
Home169-5792: M24-3 x 160mm Hex Head Bolt

169-5792: M24-3 x 160mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images

169-5792: M24-3 x 160mm Hex Head Bolt
169-5792: M24-3 x 160mm Hex Head Bolt
169-5792: M24-3 x 160mm Hex Head Bolt
169-5792: M24-3 x 160mm Hex Head Bolt

169-5792: M24-3 x 160mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Related parts

267-3507: M24 ID Steel Flat Washer

Cat® 12mm Thick Flat Hard Washer

6V-7676: M24 x 3mm Hex Lock Nut

Cat® Ensures secure connections with locknuts, preventing loosening and maintaining stability in various mechanical assemblies

8T-4001: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

8T-4167: M24 ID Steel Flat Washer

Cat® A Hard Washer designed for M24 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced