Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-4001: M24 x 3mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
8T-4001: M24 x 3mm Hex Nut
8T-4001: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

Brand: Cat

Product Images
8T-4001: M24 x 3mm Hex Nut
8T-4001: M24 x 3mm Hex Nut
8T-4001: M24 x 3mm Hex Nut
8T-4001: M24 x 3mm Hex Nut
8T-4001: M24 x 3mm Hex Nut

Cat® M24 Steel Hexagonal Plain Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-0363: M24-3 x 120mm Hex Head Bolt
8T-0363: M24-3 x 120mm Hex Head Bolt

Track Bolt

Check Price
114-6099: M24-3 x 80mm Hex Head Bolt
114-6099: M24-3 x 80mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Check Price
8T-4167: M24 ID Steel Flat Washer
8T-4167: M24 ID Steel Flat Washer

Cat® A Hard Washer designed for M24 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
8T-5379: M24-3 x 50mm Hex Head Bolt
8T-5379: M24-3 x 50mm Hex Head Bolt

Cat® M24x3 Thread 50mm Long Hex Head Bolt

Check Price
112-3929: M24-3 x 100mm Hex Head Bolt
112-3929: M24-3 x 100mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Check Price
267-3507: M24 ID Steel Flat Washer
267-3507: M24 ID Steel Flat Washer

Cat® 12mm Thick Flat Hard Washer

Check Price
8T-0363
8T-0363: M24-3 x 120mm Hex Head Bolt
Check Price
114-6099
114-6099: M24-3 x 80mm Hex Head Bolt
Check Price
8T-4167
8T-4167: M24 ID Steel Flat Washer
Check Price
8T-5379
8T-5379: M24-3 x 50mm Hex Head Bolt
Check Price
112-3929
112-3929: M24-3 x 100mm Hex Head Bolt
Check Price
267-3507
267-3507: M24 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert