Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7840: SEAL KIT
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7840: SEAL KIT
169-7840: SEAL KIT

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7840: SEAL KIT
169-7840: SEAL KIT

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

143-8030: 109.8mm Outer Diameter Piston Rod Guide Ring
143-8030: 109.8mm Outer Diameter Piston Rod Guide RingQuantity: 1
143-8034: 110mm OD Bucket Cylinder Piston Guide
143-8034: 110mm OD Bucket Cylinder Piston GuideQuantity: 1
143-8031: 5.9mm Thick Hydraulic Cylinder Ring
143-8031: 5.9mm Thick Hydraulic Cylinder RingQuantity: 1
9X-7301: 110mm Bore Diameter 2-Piece Seal
9X-7301: 110mm Bore Diameter 2-Piece SealQuantity: 1
165-9284: Cylinder Lip Type Seal
165-9284: Cylinder Lip Type SealQuantity: 1
170-9858: 73.6mm Inner Diameter U Cup Seal
170-9858: 73.6mm Inner Diameter U Cup SealQuantity: 1
170-9842: 74mm Inner Diameter Buffer Seal
170-9842: 74mm Inner Diameter Buffer SealQuantity: 1
095-1674: 3.1 x 109.4mm 75A NBR O-Ring
095-1674: 3.1 x 109.4mm 75A NBR O-RingQuantity: 1
095-1627: 5.7 x 99.6mm 90A NBR O-Ring
095-1627: 5.7 x 99.6mm 90A NBR O-RingQuantity: 1
096-3467: 75mm Internal Diameter Backup Ring
096-3467: 75mm Internal Diameter Backup RingQuantity: 1
099-0660: 100.2mm ID Cylinder Backup Ring
099-0660: 100.2mm ID Cylinder Backup RingQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7840

We are still working on adding a specification for this part.

Compatible Models for part number 169-7840

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced