Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes174-0225: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
174-0225: Track Shoe
174-0225: Track Shoe

Cat® Track Shoe Double Grouser, 750mm Wide, Regular Joint, Round Hole

Brand: Cat

Product Images
174-0225: Track Shoe
174-0225: Track Shoe
174-0225: Track Shoe
174-0225: Track Shoe
174-0225: Track Shoe

Cat® Track Shoe Double Grouser, 750mm Wide, Regular Joint, Round Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
174-0225
This part:
174-0225: Track Shoe
Bolt Size (in)

1.181

Shoe Width (in)

29.528

Plate Thickness (in)

0.807

Description

Cat® Track Shoe Double Grouser, 750mm Wide, Regular Joint, Round Hole

596-3517
This part:
596-3517: Track Shoe
Shoe Width (in)

29.528

Track Pitch (in)

10.25

Plate Thickness (in)

0.866

Description

Cat® Track Shoe Double Grouser, 750mm Wide, Regular Joint, Round Hole

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert