Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes174-0224: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
174-0224: Track Shoe
174-0224: Track Shoe

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Product Images
174-0224: Track Shoe
174-0224: Track Shoe

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
174-0224
This part:
174-0224: Track Shoe
Bolt Size (in)

1.181

Shoe Width (in)

25.591

Plate Thickness (in)

0.807

Description

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Clipped, Round Hole

596-3514
This part:
596-3514: Track Shoe
Shoe Width (in)

25.591

Track Pitch (in)

10.25

Plate Thickness (in)

0.866

Description

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

144-8598
This part:
144-8598: 650mm Width Double Grouser Track Shoe
Bolt Size (in)

1 1/16

Track Pitch (in)

10.25

Shoe Width (in)

25.591

Description

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

174-0223
This part:
174-0223: Track Shoe
Bolt Size (in)

1.181

Shoe Width (in)

25.591

Plate Thickness (in)

0.807

Description

Cat® Track Shoe Double Grouser, 650mm Wide, Regular Joint, Round Hole

Related parts
596-3517
596-3517: Track Shoe
Check Price
596-3519
596-3519: Track Shoe
Check Price
174-0225
174-0225: Track Shoe
Check Price
166-4930
166-4930: Track Shoe
Check Price
166-4932
166-4932: 750mm Width Double Grouser Track Shoe
Check Price
301-2283
301-2283: Track Shoe
Check Price
301-2285
301-2285: Track Shoe
Check Price
174-0226
174-0226: 900mm Width Double Grouser Track Shoe
Check Price
222-1779
222-1779: Track Shoe
Check Price
233-3054
233-3054: SHOE-TRACK
Check Price
301-2279
301-2279: Track Shoe
Check Price
166-4933
166-4933: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert