Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits175-6618: Aftercooler & Lines Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
175-6618: Aftercooler & Lines Install Kit
175-6618: Aftercooler & Lines Install Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images
175-6618: Aftercooler & Lines Install Kit
175-6618: Aftercooler & Lines Install Kit
175-6618: Aftercooler & Lines Install Kit
175-6618: Aftercooler & Lines Install Kit

Aftercooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

107-3759: 2.80mm Groove Width Aftercooler Seal
107-3759: 2.80mm Groove Width Aftercooler SealQuantity: 2
5B-4399: 65.07mm Inner Diameter Seal O Ring
5B-4399: 65.07mm Inner Diameter Seal O RingQuantity: 1
109-7411: 5.33 x 177.17mm 75A FKM O-Ring
109-7411: 5.33 x 177.17mm 75A FKM O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining Ring
4W-0530: 77mm Maximum Outer Diameter Plastic Retaining RingQuantity: 2
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 4
8T-1919: 62.87mm Inside Diameter Seal-O-Ring
8T-1919: 62.87mm Inside Diameter Seal-O-RingQuantity: 2
6J-2680: 3.53 x 69.44mm 90A NBR O-Ring
6J-2680: 3.53 x 69.44mm 90A NBR O-RingQuantity: 3
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 2
6V-5103: 126.36mm Inside Diameter Seal-O-Ring
6V-5103: 126.36mm Inside Diameter Seal-O-RingQuantity: 4
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 175-6618
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 175-6618

GENERATOR

SR4B SR4BHV

GEN SET ENGINE

3512B

GENERATOR SET

3512B

MARINE AUXILIARY

3512B

MARINE ENGINE

3512B

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert