Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins194-1219: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
194-1219: Track Pin
194-1219: Track Pin

Cat® Track Pin 58mm Outside Diameter, Head Option, 688mm long

Brand: Cat

Product Images
194-1219: Track Pin
194-1219: Track Pin
194-1219: Track Pin
194-1219: Track Pin
194-1219: Track Pin

Cat® Track Pin 58mm Outside Diameter, Head Option, 688mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-1219
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 194-1219

Units of Measure

USMetric
Master Option: No
Retention Option: PPR
Material: Carbon Steel
Overall Length (in): 27.087
Hole Depth (in): 0
Undercarriage Width (mm): 83.0
Hole Depth (mm): 0
Pin Outside Diameter (in): 2.283
Height (mm): 83.0
Pin Outside Diameter (mm): 58.0
Head Option: Yes
Pin Inside Diameter (mm): 0
Pin Inside Diameter (in): 0
Overall Length (mm): 688.0
Length (mm): 688.0
View More
Compatible Models for part number 194-1219

EXCAVATOR

330C L 330C 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced