Your account is pending set-up/manual approval by null
|
Enter your location below to find price and availability information from local Cat dealers.
Your Caterpillar account is the single account for select services and applications we offer.  Shop online, manage your fleet, go mobile, and more.
To see more dealer stores, please enter a new location
This site uses cookies for functional, performance, and targeting purposes. By closing this message box or continuing to use this website, you consent to our use of cookies for these purposes. To learn more, please visit our Legal Notices - Cookie Page.
Contact Us about this item.
Contact Us about this item.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Unless otherwise noted by a non-returnable part () icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Verified part-to-equipment match
|
|
This part appears to be a compatible match to your equipment based on original factory-build information. This indicator should only be used as a guide and does not guarantee fitment. If you have questions about compatibility, please consult your dealer.
|
We are unable to verify this part as a match
|
|
We are unable to verify this part will fit your equipment based on factory-build information. This indicator should only be used as a guide. If you have questions about compatibility, please consult your dealer.
|
Description:
Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.
Attributes:
Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.
Recommended Application:
Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.
Non-returnable part
Remanufactured part
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
Recommended quantity:
1
|
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Seal Shape: Type D
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Backup Ring
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Cat® U-Cup Seal (Hydraulic Cylinder) (69.80 mm Rod)
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Seal Shape: Type REG
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Cat® Seal Assembly (3.75 in)
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Cat® Head Wear Ring (69.85 mm Rod)
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Cat® NBR O-Ring, -239, 3.609" ID x 3.887" OD
This item is currently unavailable. Please contact your dealer. |
This item is currently unavailable. Please contact your dealer. |
Contact Us about this item.
Cat® Wear Ring
This item is currently unavailable. Please contact your dealer. |