Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Product Images
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt
1A-3103: 3/4''-16 x 3 3/4'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections due to their hexagonal-shaped heads

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1A-31031A-3103
3J-19073J-1907
2H-26652H-2665
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1A-3103
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1A-3103

Units of Measure

USMetric
Bolt Length (in): 3.75
Bolt Length (mm): 95.25
Bolt Type: Hex Head
Grip Length (in): 2
Grip Length (mm): 50.8
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 1A-3103

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AE40 AD30 AD45B AE40 II AD45 AD40

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

RECLAIMER MIXER

RM500B RM-350B RM-500 RM-350

LOAD HAUL DUMP

R2900G R2900

SOIL COMPACTOR

825G 825C

OFF HIGHWAY TRUCK

773GC

WHEEL DOZER

844 854G 834B 854K 854 824G 844H 824C 844K

WINCH

58

LANDFILL COMPACTOR

826C 826G 836

MOTOR GRADER

24H 24M 140B 120B 120 12F 140 14E

WHEEL LOADER

993K 980G II 988B 988F 992D 980C 992C 980F 980G 992G 992K 988F II 990 II 990K 990H 990 993 992 980F II

TRACK-TYPE TRACTOR

D8L D8N

ROAD RECLAIMER

RM-350B RM500B RM500

ARTICULATED TRUCK

D44B

RIPPER

8

MARINE ENGINE

D334

STABILIZER MIXER

SM-350

WHEEL SCRAPER

631D 637D

BULLDOZER

824S 8S 8U 825 834U 834S 8SR 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert