1A-5405: Bolt
+ / - Hover over image to Zoom
Other Views

    1A-5405: Bolt

    Part Number: 1A-5405
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 23.8125
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 88.9
    • Head Height (mm): 11.90625
    • Hole Thread Pitch: 11
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 127
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .625
    exc
    219, 322B L 330B L 215C 215B, 325B L 322C FM

    adt
    D250E

    ttt
    D7G2 D4E SR

    ieng
    3516B

    wts
    613C, 613G, 613C II

    off highway trucks
    785G

    tskd
    517 D4HTSK II D4HTSK III

    mg
    12G, 160G, 140G, 130G, 14H NA 14G, 14H

    oht
    789D, 789C, 785C, 793F OEM 793F AC 793F, 785B, 793F CMD 793C, 784B, 789B, 784C, 793D, 793F XQ 785D, 793B

    epg
    3412

    wktl
    GH52