Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" External Threaded Shaft Hexagonal Bolt

Brand: Cat

Product Images
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt
1B-9575: 44.45mm Shaft Length External Hexagonal Steel Bolt

Cat® 5/16-18" External Threaded Shaft Hexagonal Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1B-9575

Units of Measure

USMetric
Bolt Length (in): 1.75
Bolt Length (mm): 44.45
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.875
Grip Length (mm): 22.23
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 1B-9575

GENERATOR

SR4HV SR4B SR4BHV WEG SR500 XQP550 SR4 SR5

TRUCK ENGINE

1673C 3306C 3306B C-15 C-16 3306 1140 1150 1145 1160 3408B 3406E 3406C 3406B C16 C15 1673 1674 1676 1693 3408 3406 3208 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K 657 651

GEN SET-MILITARY

3608

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527 517 D5HTSK II D4HTSK III

WHEEL SKIDDER

525 518 515 528 545 508

ROTARY DRILL

MD6200

EXCAVATOR

330 L 215B 215C 215D 374F L 349F L 219D EL300 330 LN 374D L 336F L XE 350 L 336E L 349E 330-A L 336F LN XE E240 345D L 235B 235C 235D 349F LXE E300 390F 350-A 349E L VG 349D2 340 349D2 L 330 330-A 395 330-A LN 374 349E L 225B 225D 3101 330B LN 330-A L 352F-VG 350-A L 229D 374F EL240 E180 245D 330B 245B 390F L MH3295 EL180 330B L 229 225 235 219 215 321D LCR 245 M318

WHEEL TRACTOR

660B 641B 666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E

ROTARY MIXER

RM800 RM500B

HYDRAULIC CONTROL

163 143 183B 153 141 140 48 44 173B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

935C 935B 973C 951C 951B 953B 977H 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 933 931 943 941 953 963B 941B 931C II 935C II

PETROLEUM ENGINE

3412E C175-16 C-15 3516 3512 C15 C18 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825 815 815B 815F 825H 825G 825K 825C 825B 825G II

BACKHOE LOADER

446D 446B

WHEEL DOZER

854G 834G 834H 834B 834K 814B 814F 834 824B 844 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826B 826G 826H 826K 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B C27 C15 C32 3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 XE G926 G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966M 966R 926E 988F II 980 988 995 990 992 916 920 980G II 988K XE 926 930 936 950 950B/950E 972M XE 992D 992B 992C 992G 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972M 950B 950E 930R 930T 936E 936F 990 II 966XE 980F II 966F II 966K XE 972G II 966M XE 980B 980C 980F 980G

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II D400E D400D 740 GC 740 735C 735B 745 735 OEM 735 D20D D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

CG170-16 3512B 3406B 3406C 3516B

INDUSTRIAL ENGINE

3304 3306 3512 3516 C-15 C-16 3508 3306B G3520H D320A 3304B 3412E 3412C D342C C18 C7.1 3456 3204 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512E 3512B 3512C D333C CG137-08 D353C D353E D353D 3160 C15 D330C D379B

QUARRY TRUCK

775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 651E 631G 631D 657G 633B 633D 657E 657B 637K 613C 637E 637G 637B 637D 639D 615C 627 633 611 666 637 657

SPRAY AR

CAT WDS

LOGGER

227

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3608 G3606 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G353D G3520 G3512 G3516 G3508

BULLDOZER

834U 834S 6 8SU 955 10SU 6SU 10C 10S 10U 977A 824S 825 9SU 7SU 7S LGP 8S 8U 9A 9C 9U 9S 9R 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPS343 HT400 SPF343 SPF343C SPT343

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55 AD30 AD45 AD40

POWER MODULE

3516C XQG400 PM3412 TR43-C18L PMG3516 PP3516 C32 PM3508 PM3516 PM3512 XQG135

LOAD HAUL DUMP

R1300 R2900 R2900 XE R3000H R2900G R1300G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

773GC 785D 789G 789D 772 770 793D 773 789 785 793

MATERIAL HANDLER

MH3295

OEM SOLUTIONS

3412C

WINCH

53 56 55 59 58 528 518 57H 56H 59N 59L 58L

MOTOR GRADER

130G 140H ES 12H NA 140H NA 24H 160H 160G 16H NA 12H ES 14H NA 120G 120B 16 140B 140H 140G 143H 163H NA 160H ES 16G 140 14G 14E 12H 12G 120 12F 12E 160H NA

ROTARY CUTTER

RC7 RC20

BACKHOE

D4 D3 931

HYDRAULIC SHOVEL

6018 6015 6015 FS

TRACK-TYPE TRACTOR

D3C II D10 D8 GC D3C III D3B D3C D4B D4H D4C D4D D4E D5B D5H D5E D6E SR D6C D6D D6R D6G D6H D6G SR D4E SR D6GC D4C III D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6D SR D6H II D9 GC D4H III 30/30 D6F SR D9 D3 D5 D10N D10R D11N D11R D6H XL D6H XR D5H XL D7G2 D8R II DEUCE D4H XL D4C II

ASPHALT PAVER

BG-260C AP-1000B

MARINE ENGINE

C32 MARINE 3304 3306 D353E 3516 3512 D353C D353D C18 MARINE 3508 C18 D379A D379B C15 D330A D330B D330C D397D 3408B 3408C D375D 3406B 3406C 3406E D398A D398B 3516B 3516C 3516E 3512C 3512E C280-12 C32B 3512B D333A D333B D333C 3126B 3208 C30 C32 3412 3408 3406 3616 3612 D399 D342C 3508C 3508B D364 D349 D346 D348 D342 D343 D334 D337 D336 D315 3306B 3412C 3412E 3412D 3304B

TRANSMISSION-MILITARY

7155

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3608 3508B 3508C

PIPELAYER

587R 578 561B 561D 561C 583T 583R 583K 583H 572F 572G 571G 571F 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130B

FRONT SHOVEL

235C

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653 CB-534

MOBILE HYD POWER UNIT

390F 349E TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I C18 CX31-C18I CX35-C18I

RIPPER SCARIFIER

140G 12G 130G

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C 3304B G3306 XQ1140 3516 3512 C18 GEN SE G3516B G3516C D1000 G3516E G3516H G3516K 3508B C4.4 3306B G3512E G3512H 3516C GEN SET G3512K G3412 3412 C32 GEN SET CG137-12 C18 C15 C32 GENSET CG137-08 DE1000S C175-16GENSET SR5 C27 C32 D800 XQP1100 C175-20 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C 3406C G3306B 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-500 RM-250C

ENGINE

C175-20 G3412 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3408 3516PETROLEUM C15 C18 3508PETROL G3520 G3520J G3520H G3412C 3512PETROL

LOCOMOTIVE ENGINE

3516B 3512E 3512C 3512B 3508C 3508B

EJECTOR TRUCK

D400E II 740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PR-1000C PR-450 PM-565

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C 3304 C4.4 3408 3208

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C D399 3616 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3520 G3516C G3516B G3508 3508B 3145 3160 3150 3306 3304 D379B 3508 3512 3516

TRANSMISSION

7155

ROTARY/TRACK DRILLS

MD6290

RIPPER

953B D5 977 963 953 951 955 943 8D 10 3 7 6 5 4 9 8

BOOM

120C

TRUCK

775E 775D 777C 777B 777D 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 797B 773B 769 772 770 773 777 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 785C 785D 785B MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced