Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers9M-1974: M8 ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 8.8 X 16 X 2 mm

Brand: Cat

Product Images
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat Washer
9M-1974: M8 ID Steel Flat Washer

Cat® Flat Washer, ID X OD X T: 8.8 X 16 X 2 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Fits Bolt Sizes (in)
Inside Diameter (in)
Outside Diameter (in)
Description
9M-1974
This part:
9M-1974: M8 ID Steel Flat Washer

5/16

0.346

0.63

Cat® Flat Washer, ID X OD X T: 8.8 X 16 X 2 mm

627-7252
This part:
627-7252: FASTENER BIN KIT; 5/16 INCH-COARSE

5/16-18

3/4, 1, 1 1/4, 1 1/2, 2, 2 1/4, 2 1/2, 2 3/4, 3

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 405 Pieces, Phosphate and Oil Coating

627-7259
This part:
627-7259: FASTENER BIN KIT; M8 METRIC-COARSE

Metric-Coarse Fastener Bin Kit, M8, 7 Assorted Lengths, 9 Part Numbers, 225 Pieces, Phosphate and Oil Coating

178-2207
This part:
178-2207: FASTENER KIT; INCH, FINE THREAD

1/4-28, 5/16-24, 3/8-24, 1/2-20

1, 1 1/2, 2, 2 1/2, 3, 3 1/2

Inch-Fine Fastener Kit, 4 Sizes, 6 Assorted Lengths, 24 Part Numbers, 476 Pieces, Phosphate and Oil Coating

178-2211
This part:
178-2211: Fastener Kit - Metric Coarse

Metric-Coarse Fastener Kit, 5 Sizes, 9 Assorted Lengths, 32 Part Numbers, 630 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

178-2210
This part:
178-2210: Fastener Kit - Inch Coarse

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

178-2209
This part:
178-2209: FASTENER KIT; INCH, COARSE THREAD

1/4-20, 5/16-18, 3/8-16, 1/2-13

1, 1 1/2, 2, 2 1/2, 2 3/4, 3, 3 1/2

Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating

Related parts
6V-3918: M8-1.25 x 50mm Hex Head Bolt
6V-3918: M8-1.25 x 50mm Hex Head Bolt

Cat® M8x1.25 Thread 50mm Long Hex Head Bolt

Check Price
6V-5223: M8-1.25 x 100mm Hex Head Bolt
6V-5223: M8-1.25 x 100mm Hex Head Bolt

Metric

Check Price
4B-3903: 5/16''-18 x 4'' Hex Head Bolt
4B-3903: 5/16''-18 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
6V-5221: M8-1.25 x 80mm Hex Head Bolt
6V-5221: M8-1.25 x 80mm Hex Head Bolt

Metric

Check Price
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock Nut

Metric

Check Price
6V-2317: M8-1.25 x 30mm Hex Head Bolt
6V-2317: M8-1.25 x 30mm Hex Head Bolt

Cat® M8x1.25 Thread 30mm Long Hex Head Bolt

Check Price
1D-4541: 76.20mm Shaft Length External Hexagonal Bolt
1D-4541: 76.20mm Shaft Length External Hexagonal Bolt

Cat® 5/16-18" Threaded Shaft Bolt

Check Price
0S-1618: 5/16-18" Threaded External Hexagonal Bolt
0S-1618: 5/16-18" Threaded External Hexagonal Bolt

Cat® External Hexagonal Bolt of 25.40mm Shaft Length

Check Price
5S-0003: 5/16''-18 Hex Nut
5S-0003: 5/16''-18 Hex Nut

Cat® 5/16"-18 Steel Hex Nut

Check Price
5P-7970: M8 x 1.25mm Hex Nut
5P-7970: M8 x 1.25mm Hex Nut

Cat® M8 Steel Plain Hexagonal Nut used for effective fastening

Check Price
2B-2694: 5/16-18" Threaded External Hexagonal Headed Bolt
2B-2694: 5/16-18" Threaded External Hexagonal Headed Bolt

Cat® External Hexagonal Bolt of 50.80mm Shaft Length

Check Price
3T-0852: M8 x 1.25mm Hex Lock Nut
3T-0852: M8 x 1.25mm Hex Lock Nut

Lock Nut

Check Price
6V-3918
6V-3918: M8-1.25 x 50mm Hex Head Bolt
Check Price
6V-5223
6V-5223: M8-1.25 x 100mm Hex Head Bolt
Check Price
4B-3903
4B-3903: 5/16''-18 x 4'' Hex Head Bolt
Check Price
6V-5221
6V-5221: M8-1.25 x 80mm Hex Head Bolt
Check Price
6V-9189
6V-9189: M8 x 1.25mm Cone Lock Nut
Check Price
6V-2317
6V-2317: M8-1.25 x 30mm Hex Head Bolt
Check Price
1D-4541
1D-4541: 76.20mm Shaft Length External Hexagonal Bolt
Check Price
0S-1618
0S-1618: 5/16-18" Threaded External Hexagonal Bolt
Check Price
5S-0003
5S-0003: 5/16''-18 Hex Nut
Check Price
5P-7970
5P-7970: M8 x 1.25mm Hex Nut
Check Price
2B-2694
2B-2694: 5/16-18" Threaded External Hexagonal Headed Bolt
Check Price
3T-0852
3T-0852: M8 x 1.25mm Hex Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert