Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt

Inch

Brand: Cat

Product Images
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt
1D-3419: 3/4''-16 x 4 1/4'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1D-3419

Units of Measure

USMetric
Bolt Length (in): 4.25
Bolt Length (mm): 107.95
Bolt Type: Hex Head
Grip Length (in): 2.5
Grip Length (mm): 63.5
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 1D-3419

TRUCK ENGINE

1673

WHEEL TRACTOR

613C II

TRACK LOADER

977D 977H

WHEEL DOZER

824C 834B

OFF HIGHWAY TRUCK

777E 777

WHEEL LOADER

988B 980C

ARTICULATED TRUCK

D35C D550B D35HP D44B D40D D400D

TRANSMISSION

7155

MARINE ENGINE

D342C D342

TRANSMISSION-MILITARY

7155

INDUSTRIAL ENGINE

D342 D342C

TRUCK

785C 777D

QUARRY TRUCK

777E

GAS ENGINE

G342C

TRACTOR

776D

BULLDOZER

824S 8S 8U 977A 8C 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced