1D-4615: Bolt
+ / - Hover over image to Zoom
Other Views

    1D-4615: Bolt

    Part Number: 1D-4615
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 3.75
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 5 1/2
    wheel tractor-scraper
    657E

    wheel tractor scrapers
    651E, 657E

    engine - generator set
    3406B

    motor grader
    16H NA 16G

    wheel-type loader
    992D, 992C

    track loaders
    977L, 931BLGP, 935CII, 931B, 935B

    motor graders
    16H

    track type tractors
    D7R, D7RIILGP, D6HIIXR, D7RLGP, D7RII, D6RXR, D4E, D3CLGP, D8L, D6RLGP, D4BLGP, D4C, D4B, D6HIIXL, D7G, D5C, D6DSA, D8N, D8NNSUC, D5HIILGP, D7GLGP, D6HIILGP, D6DLGP, D6R, D6HIILS

    track excavators
    235D, 235C, 229, 235B, 225B, 235, 231D

    off-highway truck
    785C, 789C, 789B, 785D, 785B

    articulated trucks
    D350D, D25D

    challenger
    85E, 75E, 65E, 75D, 95E, 85D, 65C, 65D, 85C, 75C

    pipelayers
    571G

    track-type tractor
    D6H, D7R II D4E, D7G2 D7R, D7R LGP D6H XL D4E SR D7R XR D6H XR D7G

    ag tractors
    65B

    petroleum products
    C9

    off highway trucks
    785C

    track-type skidder
    527 D5HTSK II

    wheel loaders
    IT28, IT18, 992C, 916

    wheel dozers
    834B