Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes1R-6010: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
1R-6010: Track Shoe
1R-6010: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Brand: Cat

Product Images
1R-6010: Track Shoe
1R-6010: Track Shoe
1R-6010: Track Shoe
1R-6010: Track Shoe
1R-6010: Track Shoe
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
1R-6010
This part:
1R-6010: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.91

Shoe Width (in)

27.559

Description

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

096-0240
This part:
096-0240: Track Shoe
Shoe Width (in)

19.685

Plate Thickness (in)

0.276

Bolt Hole Diameter (in)

0.638

Description

Cat® Track Shoe 500mm Wide, Regular Joint, Flat, Round Hole

526-2625
This part:
526-2625: Track Shoe
Shoe Width (in)

19.685

Track Pitch (in)

7.87

Bolt Hole Diameter (in)

0.638

Description

Cat® Track Shoe Single Grouser, 500mm Wide, Regular Joint

323-0868
This part:
323-0868: Track Shoe
Plate Thickness (in)

0.079

Shoe Width (in)

19.685

Bolt Hole Diameter (in)

1.102

Description

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint, Rubber Pad

Related parts
1R-6011: Shoes TG 30.3"
1R-6011: Shoes TG 30.3"

Cat® Track Shoe Triple Grouser, 770mm Wide, Regular Joint, Slotted Hole

Check Price
1R-6008: Track Shoe
1R-6008: Track Shoe

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint, Slotted Hole

Check Price
455-7165: Track Shoe
455-7165: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

Check Price
126-5062: Track Shoe
126-5062: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

Check Price
332-8903: Track Shoe
332-8903: Track Shoe

Cat® Track Shoe Triple Grouser, 790mm Wide, Regular Joint, ES, Slotted Hole

Check Price
126-5061: 500mm Width Triple Grouser Track Shoe
126-5061: 500mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
9W-9352: 860mm Width Triple Grouser Track Shoe
9W-9352: 860mm Width Triple Grouser Track Shoe

Cat® Triple Grouser Track Shoe provides enhanced traction and stability for equipment on uneven terrain, reducing slippage and increasing efficiency

Check Price
559-0330: Track Shoe
559-0330: Track Shoe

Cat® Track Shoe Triple Grouser, 770mm Wide, Regular Joint, Slotted Hole

Check Price
9W-9351: Track Shoe
9W-9351: Track Shoe

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint, Slotted Hole

Check Price
542-5593: Track Shoe
542-5593: Track Shoe

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

Check Price
6I-9454: Track Shoe
6I-9454: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Check Price
542-5592: Track Shoe
542-5592: Track Shoe

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint, Slotted Hole

Check Price
542-5594: Track Shoe
542-5594: Track Shoe

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

Check Price
1R-6011
1R-6011: Shoes TG 30.3"
Check Price
1R-6008
1R-6008: Track Shoe
Check Price
455-7165
455-7165: Track Shoe
Check Price
126-5062
126-5062: Track Shoe
Check Price
332-8903
332-8903: Track Shoe
Check Price
126-5061
126-5061: 500mm Width Triple Grouser Track Shoe
Check Price
9W-9352
9W-9352: 860mm Width Triple Grouser Track Shoe
Check Price
559-0330
559-0330: Track Shoe
Check Price
9W-9351
9W-9351: Track Shoe
Check Price
542-5593
542-5593: Track Shoe
Check Price
6I-9454
6I-9454: Track Shoe
Check Price
542-5592
542-5592: Track Shoe
Check Price
542-5594
542-5594: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert