Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes332-8903: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
332-8903: Track Shoe
332-8903: Track Shoe

Cat® Track Shoe Triple Grouser, 790mm Wide, Regular Joint, ES, Slotted Hole

Brand: Cat

Product Images
332-8903: Track Shoe
332-8903: Track Shoe
332-8903: Track Shoe
332-8903: Track Shoe
332-8903: Track Shoe

Cat® Track Shoe Triple Grouser, 790mm Wide, Regular Joint, ES, Slotted Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
332-8903332-8903
322-3155322-3155
8E-56008E-5600
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 332-8903
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 332-8903

Units of Measure

USMetric
Shoe Width (mm): 790
Track Pitch (mm): 190.5
Bolt Size (in): 0.7874
Material: Boron Steel,Carbon Steel
Track Pitch (in): 7.5
Plate Thickness (mm): 10
UC System: HDXL,GD,HD
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 119.57
Shoe Bolt Hole Spacing C (mm): 155.57
Shoe Width (in): 31.102
Plate Thickness (in): 0.394
Shoe Bolt Hole Spacing A (mm): 69
Track Bolt Thread: M20
Hole Type: Slotted
Shoe Section 1E Spec: 1E1846
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.827
Clipped: No
Shoe Type: ES
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
View More
Compatible Models for part number 332-8903

EXCAVATOR

320 320F L 320D L 320E L 323 GX 320D2 GC 345D L 325 313D2 323 318C 318B 320D FM 320D 320D LN 320E 320D RR 324D 320D2 L 324D LN 320D GC 313D2 LGP 320E LRR 319D L 320 GX 323F L 323E L 323D L 325F LCR 323D2 L 313 320D2 320GX 319D 320D LRR 326D2 L 324D L 321D LCR 320 GC 320E RR 325F

View More
Compare Alternate Parts
332-8903
This part:
332-8903: Track Shoe
Bolt Size (in)

0.7874

Track Pitch (in)

7.5

Shoe Width (in)

31.102

Description

Cat® Track Shoe Triple Grouser, 790mm Wide, Regular Joint, ES, Slotted Hole

527-8992
This part:
527-8992: Track Shoe
Shoe Width (in)

31.102

Track Pitch (in)

7.48

Plate Thickness (in)

0.492

Description

Cat® Track Shoe Triple Grouser, 790mm Wide, Regular Joint, HD, Slotted Hole

Related parts
498-3244
498-3244: Track Shoe
Check Price
651-3707
651-3707: 600mm Width Triple Grouser Track Shoe
Check Price
527-8991
527-8991: 700mm Width Triple Grouser Track Shoe
Check Price
1R-6010
1R-6010: Track Shoe
Check Price
1R-6011
1R-6011: Shoes TG 30.3"
Check Price
255-0621
255-0621: Track Shoe
Check Price
422-2392
422-2392: 790mm Length Triple Grouser Track Shoe
Check Price
121-0134
121-0134: Track Shoe
Check Price
498-3238
498-3238: Track Shoe
Check Price
6I-9453
6I-9453: Track Shoe
Check Price
524-3183
524-3183: Track Shoe
Check Price
527-8990
527-8990: 600mm Width Triple Grouser Track Shoe
Check Price
610-4691
610-4691: Track Shoe
Check Price
542-5593
542-5593: Track Shoe
Check Price
542-5594
542-5594: Track Shoe
Check Price
6I-9454
6I-9454: Track Shoe
Check Price
126-5061
126-5061: 500mm Width Triple Grouser Track Shoe
Check Price
161-6304
161-6304: Track Shoe
Check Price
345-2210
345-2210: Track Shoe
Check Price
9W-9352
9W-9352: 860mm Width Triple Grouser Track Shoe
Check Price
542-5592
542-5592: Track Shoe
Check Price
559-0330
559-0330: Track Shoe
Check Price
527-8993
527-8993: Track Shoe
Check Price
6Y-2126
6Y-2126: Track Shoe
Check Price
126-5062
126-5062: Track Shoe
Check Price
126-5064
126-5064: Track Shoe
Check Price
116-6284
116-6284: Track Shoe
Check Price
237-6779
237-6779: Track Shoe
Check Price
9W-9351
9W-9351: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert