Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt
1T-0446: 3/8''-16 x 3/4'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-0446

Units of Measure

USMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.17
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 1T-0446

WHEEL TRACTOR

613 613C II 613B 613C

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT28B IT18

HYDRAULIC CONTROL

163 153

TRACK LOADER

931C II 935C 935B 939 933 931B 931C 935C II

WINCH

53 57H 56 55 56H

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

G926 916 G910 G916 926 926E

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7F D7G D7H D6R III D6G2 LGP D8R D6GC D8N D6H II D6R STD D3C II D7R LGP D8 GC D6T LGPPAT D6T XL PAT D6T XW PAT D6G2 XL D6R XL D6R II D3C III D4C III D6T XW D3B D3C D4C II D4B D6T XL D5C III D7R SERIES D8GC D4C D5C D7R II D6C D6D D7G2 D6R D6T D6R LGP D7R XR D6E D6G D6H

RIPPER

3 7 6 4 8 951 955

PIPELAYER

583R 572G 571G 572R II PL87 587T 587R PL72 578 572R

WATER FORDING TRACTOR

D7R II

BULLDOZER

4P 6 D5C PATLGP 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 5A PAT 3P 8SU D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced