Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Product Images
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp
1W-4658: 97.50mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-4658

Units of Measure

USMetric
Clamp Width (in): 0.87
Gage Diameter (in): 3.84
Clamp Width (mm): 22.1
Material: 1E1541E,Alloy Mixed: Metal,Stainless Steel
Gage Diameter (mm): 97.5
View More
Compatible Models for part number 1W-4658

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

GENERATOR SET

3516C G3516 G3512

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

3512C 3512E 3516C 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E

ENGINE

3512E 3516C 3516E 3512C

LOCOMOTIVE ENGINE

3508C 3512C

PETROLEUM ENGINE

3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced