Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings1W-5878: 35.70mm Free Length Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
1W-5878: 35.70mm Free Length Compression Spring
1W-5878: 35.70mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
1W-5878: 35.70mm Free Length Compression Spring
1W-5878: 35.70mm Free Length Compression Spring
1W-5878: 35.70mm Free Length Compression Spring
1W-5878: 35.70mm Free Length Compression Spring
1W-5878: 35.70mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-5878
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-5878
Material Description: Steel
Notes: Solid Length: 17.84, Free length: 35.7, Assembled Length: 35.7, Load at Assembled Length:, Total Coils: 14.49, Spring Rate NMM: 1.63
Wire Diameter - C (in): 1.83
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 1W-5878

TRUCK ENGINE

3306C 3306B 3306

WHEEL TRACTOR

615 611 615C 627B 627E 627F 615C II

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R1300G R1300

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WINCH

57H

MOTOR GRADER

12H 12G 160H 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

TRACK SKIDDER

527 517

WHEEL LOADER

966F II 972G 950B/950E 950B 950E 966D 966F 966E 966G 970F

WHEEL SKIDDER

525 515 545

TRACK-TYPE TRACTOR

D7R D7G D7H D7G2 D6R

CHALLENGER

65C 65B 65D 70C 65

ARTICULATED TRUCK

D250E D25D D350D D30D D250E II D300E D300D D300E II

MARINE ENGINE

3306B 3306

RIPPER

7

PIPELAYER

572R

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 627B 627E 615C

EXCAVATOR

330 L 330-A L 350-A 330B L 330B LN 330-A 330-A L 235B 235C 235D 350-A L 330B 350 L

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert