Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes1W-6629: Fluid Carrying Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes1W-6629: Fluid Carrying Tube Assembly
1W-6629: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
1W-6629: Fluid Carrying Tube Assembly
1W-6629: Fluid Carrying Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-6629

Units of Measure

USMetric
Outside Diameter (mm): 9.52
Material Description: Steel
Outside Diameter (in): 0.38
View More
Compatible Models for part number 1W-6629

GENERATOR

SR4

WHEEL TRACTOR

615 615C 627E 627F 615C II

GENERATOR SET

3306B

TRUCK ENGINE

3306C 3306B 3306

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R1300

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WINCH

57H 57 56 56H

WHEEL LOADER

966F II 972G 966D 966C 966F 966E 966G 970F

WHEEL SKIDDER

528 545 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7H D6D SR D6H II D6F SR D5B D5E D6E SR D6D D6R D6E D6G D6H

CHALLENGER

65C 65B 65D 70C 65

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D250E D250B D25D D350D D30D D250E II D300E D300D D300B D300E II

RIPPER

7 6 5 977

MARINE ENGINE

3306B 3306 3304B

PIPELAYER

572R

INDUSTRIAL ENGINE

3306 3306B

WHEEL SCRAPER

637E 637G 637D 627G 627F 639D 627B 627E 615C

EXCAVATOR

235B 235C 235D

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced